Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDCAI221

Addressable alarm indicator

Stock no. S54370-F10-A1

Stock no. S54370-F10-A1

The FDCAI221 addressable alarm indicators are connected to the loop and can be programmed to indicate quickly the source of an alarm signal from detectors that are not easily accessible or visible. The addressable alarm indicator contains an indicator lamp unit with two integral LEDs. They light up as soon as a connected fire detector gives an alarm.

Screwless connection terminals.

The alarm indicator is suitable for wall mounting.

Attribute

Value

Standard

EN 54-17, EN 54-18

Operating temperature

-10…+55 °C

Relative humidity

≤95 % rel.

Protection category

IP40

Operating voltage

DC 12...33 V

Quiescent current

240...400 μA

Dimensions (W x H x D)

85 x 85 x 32 mm

Color

~RAL 9010, Pure white

Accessories

AI330 Adapter frame