Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDB295

Base attachment wet

Stock no. S54319-F21-A1

Stock no. S54319-F21-A1

Base attachment wet with an integrated additional rubber seal for applications in cold or wet environments, and when the detector heating element is used. Six breakout plugs for screwed cable gland M20.

Attribute

Value

Protection category

IP44: with the detectors FDO2x1, FDT2x1, FDOOT221, FDOOT241, FDOOTC241
IP54: with the alarm sounders FDS221-R & FDS221-W and the alarm sounders with supplementary optical indication FDS229-R & FDS229-W

Color

~RAL 9010, Pure white

Dimensions (W x H x D)

135 x 135 x 53 mm

Accessories

A5Q00004478 Screwed cable gland M20, DBZ1193A Detector designation plate, DBZ1194 Protective cage, FDBH291 Detector heat