Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDB222

Detector base flat, addressable

Stock no. S54319-F1-A1

Stock no. S54319-F1-A1

Base made from impact-proof and scratch-resistant synthetic material. Large opening in the detector base permits the reuse of existing boreholes from older systems. Screwless connection terminals 'orange'. Space for auxiliary terminals as micro terminals 0.5 mm2 or connection terminals 2.5 mm2.

For equipment with addressable signal processing.

For recess supply wiring.

Attribute

Value

Cable capacity

0.2...1.5 mm2

Color

~RAL 9010, Pure white

Dimensions (Ø x H)

100 x 22 mm

Accessories

FDBZ291 Designation plate, DBZ1190-AA Micro terminal 0.5 mm2, 4-pole, DBZ1190-AB Connection terminal 2.5 mm2, 3-pole