Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDB221-AA

Detector base addressable with 1 micro terminal

Stock no. A5Q00012741

Stock no. A5Q00012741

Base made from impact-proof and scratch-resistant synthetic material. Large opening in the detector base permits the reuse of existing boreholes from older systems. Screwless connection terminals 'orange' and 1 micro terminal 0.5 mm2 for screened cable. Space for additional micro terminals 0.5 mm2 or connection terminals 2.5 mm2.

For fire detectors with addressable signal processing.

For recess supply wiring. For surface supply wiring, cable diameter up to 6 mm.

Attribute

Value

Cable capacity

0.2... 1.5 mm2

Color

white, ~RAL 9010

Dimensions (Ø x H)

100 x 22 mm

Accessories

FDBZ291 Designation plate, DBZ1190-AA Micro terminal 0.5 mm2, DBZ1190-AB Connection terminal 2.5 mm2, FDB291 Base attachment, FDB293 Base attachment wet

Further accessories

FDBH291 Detector heating