Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDB202

Detector base flat, collective (colored)

Stock no. A5Q00016446

Stock no. A5Q00016446

Base made from impact-proof and scratch-resistant synthetic material. Large opening in the detector base permits the reuse of existing boreholes from older systems. Screwless connection terminals 'grey'. Space for auxiliary terminals as micro terminals 0.5 mm2 or connection terminals 2.5 mm2.

For fire detectors with collective signal processing.

For recess supply wiring.

Attribute

Value

Cable capacity

0.2... 1.5 mm2

Color

according to customer requirement

Dimensions (Ø x H)

100 x 22 mm

Accessories

FDBZ291 Designation plate, DBZ1190-AA Micro terminal 0.5 mm2, DBZ1190-AB Connection terminal 2.5 mm2