Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDAI93

Alarm indicator - Flush

Stock no. S54370-F5-A1

Stock no. S54370-F5-A1

Indicator lamp to connect in parallel to automatic fire detectors. Made of transparent plastic, the alarm indicator is suitable for installation in door frames, switching panels, ceiling voids or special housings. The FDAI93 requires a 22.5 mm mounting hole.

Attribute

Value

Protection category

IP56 with DCA1191
IP65 with DJZ1193

Operating voltage

DC 6...8 V

Operating temperature

-25…+80 °C

Operating current

Max. 35 mA

Relative humidity

≤95 % rel.

Cable capacity

Max. 1.5 mm2

Dimensions (Ø x D)

22 x 51 mm

Color

Transparent

Accessories

DCA1191 Housing (IP56), DJZ1193 Housing (IP65)