Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDAI93-Ex

Alarm indicator - Flush

Stock no. S54370-F6-A1

Stock no. S54370-F6-A1

Made of transparent plastic, the FDAI93-Ex alarm indicator is suitable for installation in door frames, switching panels, ceiling voids or special housings. The 22.5 mm Ø mounting hole is drilled by the system owner. The holder must be fitted with the insulating cap for safety. For installation in humid rooms the DCA1191, DJZ1193 housings as well as a washer are available (must be ordered separately). Up to 4 alarm indicators can be built into the housing DCA1191.

Attribute

Value

Protection category

IP56 with DCA1191
IP65 with DJZ1193

Operating voltage

DC 1.5 V

Operating temperature

-25...+80 °C

Operating current

Max. 20…30 mA (continuous)

Ex-classification

Ex ib IIC T6 (Ta ≤ 55 °C)
'simple apparatus'
acc. to EN 50020 § 5.4:
Ex ib IIC T5 (Ta ≤70 °C)

Dimensions (Ø x D)

26 x 51 mm

Color

Transparent

Accessories

DCA1191 Housing (IP56), BPZ:2473130001 Washer

Further accessories

DJZ1193 Alarm indicator housing incl. washer (IP65)