Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FCI2003-A1

Loop extension (FDnet/C-NET)

Stock no. A5Q00010136

Stock no. A5Q00010136

With the loop extension, the number of connectable loops is doubled from 2 to 4. The number of FDnet/C-NET addresses per station remains unchanged.

Plugged onto the periphery board of the control panel. Each integrated line can be equipped with one loop extension (exclude FC721).

Attribute

Value

Cable capacity

0.2...1.5 mm2

Number of detector lines

2 loops or 4 stub lines

Dimensions (W x H x D)

48 x 20 x 70 mm