Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC2060..

Fire control panel (Modular)

Stock no. FC2060..

The FC2060.. is a modular, prefabricated, microprocessor-controlled fire control panel with integrated operating unit for migration on Sinteso of up to max. 1512 addresses. The fire control panel processes signals from various detector systems as Sinteso FD20 devices, collective MS7/9/24, DS11, Synova 600 and SIGMACON fire detectors. A card cage in the basic fire control panel equipment is used for installation of additional FDnet, collective or I/O cards. Mix of up to 5 cards max. is possible. Line and I/O cards can be exchanged without shutdown of control panel. Pre-configuration of detector tree and control direct to operating unit or via engineering tool (SintesoWorks).

The fire control panel can be used as a stand-alone version or networked. Up to 32 fire control panels and fire terminals can be connected in a single cluster (FCnet/SAFEDLINK network), or up to 16 panels when the cluster is connected to a danger management system. Using a fiber-optic backbone (FCnet/LAN) up to 14 of these clusters with up to 16 panels each can be networked. This topology enables the construction of an EN 54-compliant network with up to 64 fire control panels and fire terminals. Connection to Siemens Danger Management System.

All detector lines are monitored for ground faults.

Adaptation of the user text directly on the terminal or with the software engineering tool. Up to 2000 events can be stored according to various criteria. Automatic summer/winter time change.

Detection and automatic read-in (auto configuration) of all FDnet devices, providing immediate simple operation.

Stored data can be uploaded via remote access (SintesoView).

The expansion and accessories must be ordered separately.

Attribute

Value

Standard

EN54-2, EN54-4

Detector compatibility

Sinteso, MS7, MS9, MS9i, DS11, Synova 600, SIGMACON

Number of addresses

max. 1512

Number of detector lines

Integrated FDnet -> 2 (4) loops or 4 (8) stub lines
FDnet -> max. 20 (4 per line card)
collective -> max. 40 (8 per line card)
MS9i -> max. 10 (2 per line card)

Programmable input/output

12 (+60)

Relay outputs

1x RT alarm, 1x RT fault

Supervised output

1x RT alarm
1x RT fault
2x Horn

Emergency power supply

up to 72 h (optional)

Plug-in position

2 -> for serial interfaces RS232, RS4852, 2 -> for network modules, 1 -> for loop extension (FDnet), 5 -> for line or I/O cards (card cage)

Operating temperature

-8… +42 °C

Storage temperature

-20… +60 °C

Relative humidity

≤95 % (no condensation)

Protection category

IP30

Color housing/cover

grey, ~RAL 7035/white, ~RAL 9010

Product Variants