Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC1008-D

8-zone conventional unit (CH)

Stock no. S54380-C4-A30

Stock no. S54380-C4-A30

The FC10 series sets the new standard in functionality and design for conventional fire detection panels. FC1008-D is an easy-to-handle, cost-effective fire detection panel that is ideal for small installations. Easy on-site configuration. Each line can be individually configured to AlgoRex collective or Synova conventional. This allows connection to Cerberus PRO OOH740, Sinteso FDOOT241-9 (collective mode), AlgoRex DS11 (collective) and Synova conventional detectors. Furthermore this includes special detectors as FDF2x1-9 flame detectors, FDL241-9 linear smoke detector.

Attribute

Value

Additional Product Description

With special fire brigade operating panel for the Swiss market.
Inscription stripes in Swiss German, Swiss Italian and Swiss French are enclosed.

Mains voltage

115... 230 VAC / 1.5 A +10 %... -15 %, 50/60 Hz

Quiescent current

125 mA

Power consumption

25... 45 VA

Transmission output contact

2 x 30 VDC

Battery capacity

2 x 12 V / 12 Ah

Operating temperature

0 ... +50 °C

Supervised output

2 x 24 VDC

Conventional line

8

Control output

14 x 24 VDC

Control input

6

Standard

EN 54-2, EN 54-4

Case protection category

IP40

Color housing/cover

grey, ~RAL 9006/white, ~RAL 9003

Dimensions (W x H x D)

506 x 378 x 125 mm

Accessories

Z3B171 Relay module, FCA1007 Key switch kit, FCA1014 Battery holder

Expansion

FCA1002 Display unit, FCA1003 Sounder control card, FCA1005-D RT-isolation card, FCA1006-F RS232 adapter