Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC1008-B

8-zone conventional unit (Head removal monitoring)

Stock no. S54380-C4-A10

Stock no. S54380-C4-A10

The FC10 series sets the new standard in functionality and design for conventional fire detection panels. FC1008-B is an easy-to-handle, cost-effective fire detection panel that is ideal for small installations. Easy on-site configuration. Each line can be individually configured to AlgoRex collective or Synova conventional. This allows connection to Cerberus PRO OOH740, Sinteso FDOOT241-9 (collective mode), AlgoRex DS11 (collective) and Synova conventional detectors. Furthermore this includes special detectors as FDF2x1-9 flame detectors, FDL241-9 linear smoke detector.

Attribute

Value

Additional Product Description

Special line monitoring for removal of a detector.
Inscription stripes in English are enclosed.

Mains voltage

115... 230 VAC / 1.5 A +10 %... -15 %, 50/60 Hz

Quiescent current

125 mA

Power consumption

25...45 VA

Transmission output contact

2 x 30 VDC

Battery capacity

2 x 12 V / 12 Ah

Operating temperature

0 ... +50 °C

Supervised output

2 x 24 VDC

Conventional line

8

Control output

14 x 24 VDC

Control input

6

Standard

EN 54-2, EN 54-4

Case protection category

IP40

Color housing/cover

grey, ~RAL 9006/white, ~RAL 9003

Dimensions (W x H x D)

506 x 378 x 125 mm

Accessories

Z3B171 Relay module, FCA1007 Key switch kit, FCA1014 Battery holder

Expansion

FCA1002 Display unit, FCA1003 Sounder control card, FCA1005-D RT-isolation card, FCA1006-F RS232 adapter