Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DT1102A-Ex

Heat detector collective 'Ex'

Stock no. BPZ:4852270001

Stock no. BPZ:4852270001

For the monitoring of explosion-hazard areas of zones 1 and 2 with a maximum ambient temperature of 70 °C. It is the right heat detector for locations where large temperature fluctuations and high temperatures occur. It continuously measures the ambient temperature and reacts if defined maximum values are exceeded.

The base DB1101A must be ordered separately.

Attribute

Value

Standard

for fire detectors EN 54-5: B
for explosion-hazard areas
EN 50014 (IEC60079-0)/
EN 50020 (IEC60079-11)

Operating voltage

16... 24 VDC

Operating temperature

-25... +70 °C

Protection category

IP44

Storage temperature

-30... +75 °C

Relative humidity

≤95 %

Ex-classification

II 2 G Ex ib IIC T4
(-25 °C ≤Ta ≤70 °C)

Dimensions (Ø x H)

115 x 54.5 mm (incl. base)

Quiescent current

max. 100 μA

Color

white, ~RAL 9010