Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DO1101A-Ex

Smoke detector, wide spectrum collective 'Ex'

Stock no. BPZ:5008010001

Stock no. BPZ:5008010001

For the early warning of smoke-forming, flaming fires and smoldering fires in explosion-hazard areas of zones 1 and 2.

The base DB1101A must be ordered separately.

Attribute

Value

Standard

for fire detectors EN54-7
for explosion-hazard areas
EN 50014 (IEC60079-0)/
EN 50020 (IEC60079-11)

Operating voltage

17... 24 VDC

Operating temperature

-25... +60 °C

Protection category

IP44

Storage temperature

-30... +75 °C

Relative humidity

≤95 %

Ex-classification

II 2 G Ex ib IIC T4
(-25 °C ≤Ta ≤60 °C)

Dimensions (Ø x H)

115 x 51 mm (incl. base)

Quiescent current

max. 100 µA

Color

white, ~RAL 9010