Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DL3750+

Matrix printer external

Stock no. A5Q00023962

Stock no. A5Q00023962

The Fujitsu DL3750+ is a compact, noiseless A4 matrix printer. It is used for documenting relevant information in a system on continuous paper. The printer is constantly supervised by the fire control panel. The type of events to be printed is configurable. It offers a maximum of speed and reliability.

The RS232 module FCA2001-A1 is required to operate the printer and must be ordered separately.

Attribute

Value

Number of copies

5 incl. original

Operating temperature

+5…+38 °C

Storage temperature

-15…+60 °C

Character set

6

Relative humidity

≤95 % rel. (no condensation)

Interfaces

RS232 or
Ethernet (via Print Server PS01a)

Resolution

360 x 360 dpi

Dimensions (W x H x D)

415 x 120 x 330 mm