Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DFB1190

Base for infrared flame detectors DF119x

Stock no. BPZ:5165360001

Stock no. BPZ:5165360001

The base comprises a robust, glass fiber-reinforced, plastic housing which provides the required isolated installation of the detector. The base contains screwless terminals, chokes to protect against EMI, a plug attachment for the detector, six M20 cable entry possibilities.

Attribute

Value

Cable capacity

0.2...1.5 mm2 (AWG24...15)

Dimensions (W x H x D)

135 x 135 x 45 mm

Color

~RAL 9010, Pure white

Accessories

A5Q00004478 Screwed cable gland M20