Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DF1101-Ex

Infrared flame detector unit collective 'Ex'

Stock no. BPZ:5166750001

Stock no. BPZ:5166750001

Flame detector DF1101-Ex intrinsically safe for Ex-protected areas. The infrared flame detector DF1101-Ex is designed to the explosion protection category 'Intrinsic safety' Ex i.

One sensor measures the hot carbon dioxide in a specific flame wavelength; the two other sensors simultaneously measure the interference radiation in other wavelengths. With intelligent signal processing through fuzzy algorithms and wavelet analysis, the DF1101-Ex achieves excellent detection reliability while maintaining the highest immunity to interference radiation and sunlight. In order to safeguard against a possible decision emergency, the detector contains an additional emergency activation channel.

It is suitable for chemical production plants, oil refineries, propane and butane filling installations, for all explosion-hazard areas in which flaming fires involving carbonaceous materials could be expected.

The base DFB1190 must be ordered separately.

Attribute

Value

Operating voltage

DC 16...28 V

Quiescent current

0.5 mA

Ex-classification

II 2 G Ex ib IIC T4 (-35 °C ≤Ta ≤70 °C)

Dimensions (W x H x D)

135 x 135 x 32 mm