Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DBW1171

Base for radio smoke detector

Stock no. S24218-F316-A1

Stock no. S24218-F316-A1

Base made of impact and scratch-proof plastic and environmentally safe materials. The base is required for installation of radio smoke detector DOW1171.

Attribute

Value

Standard

EN54-7

Operating temperature

-0... + 55 °C

Supply voltage

2x 9 V Lithium batteries, separately supervised

Protection category

IP44

Relative humidity

≤95 %

Dimensions (Ø x H)

118 x 38.7 mm

Color

white, ~RAL 9010

Accessories

DBZ1190 Detector locking device, DBZ1193A Detector designation plate, DBZ1192 Base attachment, wet application