Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

DB110

Detector base (parameter set 1)

Stock no. S54372-F5-A1

Stock no. S54372-F5-A1

Standard conventional / collective detector base for all 110-series point detectors. Selects parameter set 1 within detectors.

For recess supply wiring or for surface supply wiring, cable diameter up to 8 mm.

Attribute

Value

Cable capacity

0.2...1.6 mm2

Color

~RAL 9010, Pure white

Dimensions (Ø x H)

117 x 23 mm

Accessories

FDBZ291 Designation plate, RS720 Detector base seal, BA720 Base attachment, BA721 Base attachment wet, LP720 Detector locking device, DBZ1190-AA Micro terminal 0.5 mm2, 4-pole, DBZ1190-AB Connection terminal 2.5 mm2, 3-pole