NE8001

Housing for NK823x

Stock no. A6E600066

Stock no. A6E600066

Metallic cabinet for easy wall-mounting, including a DIN rail and a pre-wired power supply for NK823x and local I/O

Attribute

Value

Approval

CE

Operating temperature

10… +50 °C °C

Storage temperature

-40… +55 °C

Relative humidity

10… 95 % (no condensation)

Mains voltage

100… 240 VAC

Protection category

IP42

Color housing/cover

light grey, RAL 7035

Cabinet dimensions (W x H x D)

390 x 450 x 150 mm

Expansion

1x NK823x, 2x DF8040 modules (connected via I2C), 1x DF8020 module (connected via I2C), 1x NK8021 Analog modem