Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SOL-LX-W-RW

Beacon with red housing and white flash color for wall mounting

Stock no. S54370-N30-A1

Stock no. S54370-N30-A1

Beacon for use where low current consumption is a key consideration. Ideal for bedrooms, bathrooms and toilets.

  • Red ABS plastic housing for surface mounting

  • For wall mounting

  • White or white flash color

  • Ultra low current consumption

  • Up to 7.5 m room coverage (W-2.4-7.5)

  • Selectable flash rate from 0.5 Hz to 1 Hz to reduce the current consumption

  • Selectable range reduction to 2.5 m reduces the power consumption up to 50 %


Attribute

Value

Standard

EN 54-23

Protection category

IP33C (IP65 with DAB)

Operating voltage

DC 9...60 V

Operating temperature

-25...+70 °C

Operating current

10...25 mA

Dimensions (Ø x H)

93 x 38 mm; 93 x 66 mm with adapter base

Color

Red / white