Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SOL-LX-C-WW

Beacon with white housing and white flash light for ceiling mounting

Stock no. S54370-N29-A1

Stock no. S54370-N29-A1

Beacon for use where low current consumption is a key consideration. Ideal for bedrooms, bathrooms and toilets.

  • White ABS plastic housing for surface mounting

  • For ceiling mounting

  • White flash color

  • Ultra low current consumption

  • Up to 7.5 m diameter coverage (C-3-7.5)

  • Selectable flash rate from 0.5 Hz to 1 Hz to reduce the current consumption

  • Selectable range reduction to 3 m reduces the power consumption up to 50 %


Attribute

Value

Standard

EN 54-23

Protection category

IP33C (IP65 with DAB)

Operating voltage

DC 9...60 V

Operating temperature

-25...+70 °C

Operating current

10...25 mA

Dimensions (Ø x H)

93 x 37 mm; 93 x 65 mm with adapter base

Color

White / white