Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

SCORP 8000

SCORP 8000 Scorpion controller

Stock no. S54333-C91-A1

Stock no. S54333-C91-A1

Scorpion controller to trigger a test cycle. Up to 8 SCORP 2001 ASD head units can be connected to the Scorpion controller. To power the Scorpion controller, the Solo760 battery is needed.

The Solo760 battery RE7T-B needs to be connected to the controller with the SCORP 60 battery cable.

Attribute

Value

Dimensions (W x H x D)

150 x 155 x 37 mm

Operating temperature

+5...+45 °C

Relative humidity

≤85 % rel. (no condensation)

Protection category

IP40