Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

RoLP-LX-WR

Sounder beacon with white housing and red flash color

Stock no. S54370-N28-A3

Stock no. S54370-N28-A3

Sounder beacon for use where low current consumption is a key consideration. Ideal for bedrooms, bathrooms and toilets.

  • White ABS plastic housing for surface mounting

  • For wall mounting

  • Red flash color

  • Ultra low current consumption

  • Up to 7.5 m (switchable to 2.5 m) room coverage volume (W-2.4-7.5)

  • Switch flash rate to 0.5 Hz to reduce the current consumption

  • Reduces power consumption by up to 50 %


Attribute

Value

Standard

EN 54-3, EN 54-23

Protection category

IP65

Operating voltage

DC 18...28 V

Operating temperature

-25...+70 °C

Operating current

22...37 mA

Volume at 24 V and 1 m

102 db

Dimensions (W x H x D)

95 x 135 x 95 mm

Color

White / red