Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

ROLP-W

Roshni Sounder white

Stock no. S54370-N44-A1

Stock no. S54370-N44-A1

Roshni Sounder for general signaling and fire alarm use, for internal and external applications.

  • White ABS plastic housing

  • 32 different tones (user selectable)

  • Automatic synchronization

  • Second input for secondary tone in two-stage alarm systems

  • Adjustable sound intensity


Attribute

Value

Standard

EN 54-3

Protection category

IP54 (IP65 with DAB)

Operating voltage

DC 18...28 V

Operating temperature

-25...+70 °C

Operating current

15 mA

Volume at 24 V and 1 m

102 db

Dimensions (Ø x H)

93 x 63 mm; 93 x 93 mm with adapter base

Color

White