Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

OP720

Optical smoke detector

Stock no. S54310-F1-A1

Stock no. S54310-F1-A1

For the detection of smoke-generating flaming and smoldering fires.

Works according to the scattered-light principle with an optical forward scattering sensor. Selectable detection behavior by different parameter sets.

The base must be ordered separately.

Scope of delivery

Detector and dust cap

Attribute

Value

Standard

EN 54-7, EN 54-17

Protection category

IP40
IP42 with detector base seal RS720

Operating voltage

DC 12...33 V

Operating temperature

-10...+55 °C

Storage temperature

-30...+70 °C

Quiescent current

~220 μA

Ext. alarm indicator

2

System compatibility

C-NET -> FS720

Communication protocol

C-NET

Relative humidity

≤95 % rel.

Permissible air speed

Max. 5 m/s

Dimensions (Ø x H)

117 x 56 mm (incl. base)

Color

~RAL 9010, Pure white

Accessories

LP720 Detector locking device