Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

OOHC740

Fire and CO detector, neural ASA

Stock no. S54320-F8-A3

Stock no. S54320-F8-A3

Fire and CO detector for very early and reliable detection of emerging fire, due to analysis of the three criteria smoke, heat and gas. Very fast response to all carbon monoxide (CO) generating fires and very early and reliable alarming in environments with deceptive phenomena. Works according to the scattered-light principle with two sensors, optical forward and backward scattering. Opto-electronic sampling chamber blocks disturbing extraneous light but optimally detects both dark and light smoke particles. Two additional heat sensors and an additional CO sensor increase the fire detector’s immunity to deceptive phenomena and the response characteristics of the fire detector. Selectable detection behavior by application-specific ASA parameter sets. The additional CO analysis makes it exceptionally fast and ideal for applications where the occupants make speed of detection critical (e.g. nursing homes, hospitals, sheltered accommodations, etc.). Additional detection channels for CO life safety detection and CO or thermal ambient condition monitoring.

The base must be ordered separately.

Scope of delivery

Detector and dust cap

Attribute

Value

Standard

CEA 4021, EN 54-5, EN 54-7,
EN 54-17, VdS 2806

Protection category

IP40
IP44 with detector base seal RS720

Operating voltage

DC 12...33 V

Operating temperature

-10...+50 °C

Storage temperature

-20...+55 °C

Quiescent current

~300...380 μA

Ext. alarm indicator

2

System compatibility

C-NET -> FS720

Communication protocol

C-NET

Relative humidity

≤95 % rel.

Dimensions (Ø x H)

117 x 49 mm (incl. base)

Color

~RAL 9010, Pure white

Accessories

LP720 Detector locking device