Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

MM8000 Express

MM8000 Express

Stock no. MM8000 Express

Stock no. MM8000 Express

MM8000 Express is a danger management system, designed for fire detection applications requiring graphic support and simple operation. MM8000 Express is built for fire detection applications with up to four control panels and 2000 detectors. The Express version can easily be upgraded to MM8000 danger management station if more panels and more subsystems are added to the existing configuration.


Clearly structured and intuitive user interface which provides a quick overview.

Comfortable navigation through the system via graphical maps or object trees.

Advanced graphics including AutoCAD.

Logging of all activities.

System security integrated with Windows (combined login).

VMware® / Windows Hyper-V virtual machine support.

Upgrade to MM8000 possible at any time.