Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

HI722

Heat detector (static)

Stock no. S54310-F3-A1

Stock no. S54310-F3-A1

Suitable in areas, in which temporary high variations in temperature arise. Measures the ambient temperature, when the maximum temperature is exceeded the detector sends a danger signal to the fire control panel.

The base must be ordered separately.

Scope of delivery

Detector and dust cap

Attribute

Value

Standard

EN 54-5, EN 54-17

Protection category

IP40
IP42 with detector base seal RS720

Operating voltage

DC 12...33 V

Operating temperature

-10...+55 °C

Storage temperature

-30...+70 °C

Quiescent current

~200 μA

Ext. alarm indicator

2

System compatibility

C-NET -> FS720

Communication protocol

C-NET

Relative humidity

≤95 % rel.

Dimensions (Ø x H)

117 x 59 mm (incl. base)

Color

~RAL 9010, Pure white

Accessories

LP720 Detector locking device