Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

HI720

Heat detector (static+RoR)

Stock no. S54310-F4-A1

Stock no. S54310-F4-A1

For use in areas where smoke detection is impractical due to high level of dust, dirt, steam and high humidity. Selectable parameter sets for rate of rise and fixed temperature.

The base must be ordered separately.

Scope of delivery

Detector and dust cap

Attribute

Value

Standard

EN 54-5, EN 54-17

Protection category

IP40
IP42 with detector base seal RS720

Operating voltage

DC 12...33 V

Operating temperature

-10...+55 °C

Storage temperature

-30...+70 °C

Quiescent current

~200 μA

Ext. alarm indicator

2

System compatibility

C-NET -> FS720

Communication protocol

C-NET

Relative humidity

≤95 % rel.

Dimensions (Ø x H)

117 x 59 mm (incl. base)

Color

~RAL 9010, Pure white

Accessories

LP720 Detector locking device