Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


Fire control panel for connection to DC 12 V supply

Stock no. BPZ:9300110001

Stock no. BPZ:9300110001

The Genesis 2, English version, makes it possible to install a single fire detection zone when connected to intrusion control panel, controlling and supervising a 2-wire line, equipped with up to 32 conventional/collective detectors at DC 24 V.

The Genesis 2 is supplied with DC 13.8 V from the intrusion control panel and, by means of an internal converter, is able to provide the DC 24 V supply required by the detectors and/or call points. This eliminates the need for an external DC 24 V power supply and battery backup, as in the case of mains failure or disconnection, the intrusion control panel backup powers the system.



Additional Product Description

English language printed on the product.

Output line voltage (stand-by)

DC 17.5...24 V

Power supply

DC 11...14 V / <200 mA (faulty format)

Alarm relay output (NO/NC)

DC 30 V / 1 A

Fault relay output (NO/NC)

DC 30 V / 1 A

Stand-by current

35...45 mA

Dimensions (W x H x D)

134 x 85 x 27 mm