Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer


EVAC-NL connector board

Stock no. S54400-A15-A1

Stock no. S54400-A15-A1

The connector board is necessary if the operating add-on (2xEVAC) is used remote from the control panel in a separate housing. The connection to the control panel occurs via the RS485 interface. The remote access to the operating add-on is possible until 1000 m.

The RS485 module must be ordered separately to be mounted in the control panel.



Supply voltage

DC 20…32 V

Operating current

Max. 190 mA @ DC 21 V

Cable capacity

0.5…1.5 mm2

Dimensions (W x H x D)

121 x 130 x 32 mm