Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FT724..

Fire terminal

Stock no. FT724..

The FT724.. fire terminal is an operating panel remote from the central control panel that can be operated with its own power supply as well, as an option. The operating unit has installation slots for optional interfaces such as RS232, RS485, networking modules (SAFEDLINK) and a key switch. Up to 32 fire control panels and fire terminals can be connected in a single cluster (C-WEB/SAFEDLINK network), or up to 16 panels when the cluster is connected to a danger management system. Using a fiber-optic backbone (C-WEB/LAN) up to 14 of these clusters with up to 16 panels each can be networked. This topology enables the construction of an EN 54-conform network with up to 64 fire control panels and fire terminals.

The optional power supply i.e. power supply kit (70 W) and batteries 2x 12 V / 7 Ah must be ordered separately.

Attribute

Value

Operating voltage

DC 21…28.6 V

Power supply

70 W (optional)

Quiescent current

125 mA

Battery capacity

Max. 2x 12 V / 7 Ah (optional)

Plug-in position

2 -> for serial interfaces RS232, RS485, 2 -> for network modules

Operating temperature

-8…+42 °C

Storage temperature

-20…+60 °C

Relative humidity

≤95 % rel. (no condensation)

Protection category

IP30

Color housing/cover

~RAL 7035, Light gray / ~RAL design 050 00 00, Gray

Cabinet dimensions (W x H x D)

430 x 398 x 80 mm (without cover cap)
430 x 398 x 108 mm (with cover cap)

Product Variants