Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer



Stock no. S54400-C31-A2

Stock no. S54400-C31-A2

The FT724.. fire terminal is an operating panel remote from the central control panel that can be operated with its own power supply as well, as an option. The operating unit has installation slots for optional interfaces such as RS232, RS485, networking modules (SAFEDLINK) and a key switch. Up to 32 fire control panels and fire terminals can be connected in a single cluster (C-WEB/SAFEDLINK network), or up to 16 panels when the cluster is connected to a danger management system. Using a fiber-optic backbone (C-WEB/LAN) up to 14 of these clusters with up to 16 panels each can be networked. This topology enables the construction of an EN 54-conform network with up to 64 fire control panels and fire terminals.

The optional power supply i.e. power supply kit (70 W) and batteries 2 x 12 V / 7 Ah must be ordered separately.



Operating voltage

DC 21…28.6 V

Power supply

70 W (optional)

Quiescent current

125 mA

Battery capacity

Max. 2x 12 V / 7 Ah (optional)

Plug-in position

2 -> for serial interfaces RS232, RS485, 2 -> for network modules

Operating temperature

-8…+42 °C

Storage temperature

-20…+60 °C

Relative humidity

≤95 % rel. (no condensation)

Protection category


Color housing/cover

Grey, ~RAL 7035/grey, ~RAL-Design 050 00 00

Cabinet dimensions (W x H x D)

430 x 398 x 80 mm (without cover cap)
430 x 398 x 108 mm (with cover cap)


DL3750+ Matrix printer (Extern), FCA2014-A1 Cable kit (communication), FHA2016-A1 19" mounting kit, FHA2017-A1 Flush mounting bezel one HU, FTO2005-C1 Key switch (Kaba), FTO2006-B1 Key switch (Nordic)


FCA2001-A1 RS232 module (isolated), FCA2002-A1 RS485 module (isolated), FCA2033-A1 License key (S1), FCA2034-A1 License key (S2), FCA2035-A1 License key (S3), FH7201-Z3 Housing (Eco), FHA2029-A1 Mounting kit for Ethernet switch (Comfort), FHA2030-A1 Mounting kit for Ethernet switch (Large Ext.), FN2001-A1 Network module (SAFEDLINK), FN2008-A1 Ethernet switch, NK8237.2 Modbus Gateway, FP2015-A1 Power supply kit (70 W), FTO2001-A1 Event printer