Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FT724-HZ

Fire terminal with EVAC operating unit

Stock no. S54400-C31-A1

Stock no. S54400-C31-A1

The FT724.. fire terminal is an operating panel remote from the central control panel that can be operated with its own power supply as well, as an option. The operating unit has installation slots for optional interfaces such as RS232, RS485, networking modules (SAFEDLINK) and a key switch. Up to 32 fire control panels and fire terminals can be connected in a single cluster (C-WEB/SAFEDLINK network), or up to 16 panels when the cluster is connected to a danger management system. Using a fiber-optic backbone (C-WEB/LAN) up to 14 of these clusters with up to 16 panels each can be networked. This topology enables the construction of an EN 54-conform network with up to 64 fire control panels and fire terminals.

The optional power supply i.e. power supply kit (70 W) and batteries 2 x 12 V / 7 Ah must be ordered separately.

Attribute

Value

Additional Product Description

With 10 evacuation operating zones for Netherlands.

Operating voltage

DC 21…28.6 V

Power supply

70 W (optional)

Quiescent current

125 mA

Battery capacity

Max. 2x 12 V / 7 Ah (optional)

Plug-in position

2 -> for serial interfaces RS232, RS485, 2 -> for network modules

Operating temperature

-8…+42 °C

Storage temperature

-20…+60 °C

Relative humidity

≤95 % rel. (no condensation)

Protection category

IP30

Color housing/cover

~RAL 7035 Light Gray / ~RAL-Design 050 00 00, Gray

Cabinet dimensions (W x H x D)

430 x 398 x 80 mm (without cover cap)
430 x 398 x 108 mm (with cover cap)

Accessories

DL3750+ Matrix printer (Extern), FCA2014-A1 Cable kit (communication), FHA2016-A1 19" mounting kit, FHA2017-A1 Flush mounting bezel one HU, FTO2005-C1 Key switch (Kaba), FTO2006-B1 Key switch (Nordic)

Expansion

FCA2001-A1 RS232 module (isolated), FCA2002-A1 RS485 module (isolated), FCA2033-A1 License key (S1), FCA2034-A1 License key (S2), FCA2035-A1 License key (S3), FH7201-Z3 Housing (Eco), FHA2029-A1 Mounting kit for Ethernet switch (Comfort), FHA2030-A1 Mounting kit for Ethernet switch (Large Ext.), FN2001-A1 Network module (SAFEDLINK), FN2008-A1 Ethernet switch, NK8237.2 Modbus Gateway, FP2015-A1 Power supply kit (70 W)