Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FP2015-A1

Power supply (70 W)

Stock no. S54400-B121-A1

Stock no. S54400-B121-A1

Auxiliary power supply to all stations (control panels and terminals). Converts mains voltage to system voltage. Monitors mains voltage and batteries.

Attribute

Value

Mains voltage

AC 97…127 V / AC 196…253 V

Supply voltage

AC 97…127 V or AC 196…253 V

Power supply

70 W

Operating current

Max. 2.5  A

Battery capacity

2 x 12 V, 7 Ah / 12 Ah / 17 Ah

Dimensions (W x H x D)

95 x 170 x 54 mm