Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FP120-Z1

Power supply kit A (70 W)

Stock no. S54400-S122-A1

Stock no. S54400-S122-A1

The standalone power supply (70 W) FP120 converts the mains voltage to system voltage and charges the batteries. It monitors mains voltage and batteries and provides one fault signal and relay output each. To support external powered devices with system voltage it provides two separated and isolated outputs 24 V.

Attribute

Value

Mains voltage

AC 98…127 V / AC 196…253 V

Power supply

70 W

Operating current

Max. 2.5  A

Battery capacity

2x 12 V, 7 Ah or 12 Ah or 17 Ah

System voltage output

2x 24 V / 1 A or 1x 24 V / 2 A

Relative humidity

≤95 % rel. (no condensation)

Storage temperature

-20…+60 °C

Protection category

IP30

Color housing/cover

~RAL 9010, Pure white

Dimensions (W x H x D)

430 x 399 x 124 mm