Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FH7205-Z3

Housing (Large)

Stock no. S54400-B86-A1

Stock no. S54400-B86-A1

Empty housing for open applications, e.g. additional batteries, for operating add-on or for the event printer.

Attribute

Value

Integral battery space

4x FA2006-A1 (26 Ah) or
4x FA2007-A1 (45 Ah) or
2x FA2008-A1 (65 Ah) or
2x FA2009-A1 (100 Ah)

Protection category

IP30

Color housing/cover

~RAL 7035, Light gray / ~RAL 050 00 00, Gray

Cabinet dimensions (W x H x D)

430 x 796 x 260 mm

Expansion

FCM7213-Y3 Operating add-on (2x LED-ind.), FCM7214-Y3 Operating add-on (4x LED-ind.), FP2015-A1 Power supply kit (70 W), FP2004-A1 Power supply kit (150 W, A), FP2005-A1 Power supply kit (150 W, B), FTO2001-A1 Event printer