Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FH7203-Z3

Housing (Comfort)

Stock no. S54400-B71-A1

Stock no. S54400-B71-A1

Empty housing for open applications, e.g. power supply kit with batteries, for operating add-on or for the event printer.

Attribute

Value

Protection category

IP30

Color housing/cover

~RAL 7035, Light Gray / ~RAL 050 00 00, Gray

Cabinet dimensions (W x H x D)

430 x 796 x 160 mm

Integral battery space

2x FA2003-A1 (7 Ah) or
2x FA2004-A1 (12 Ah) or
2x FA2005-A1 (17 Ah) or
2x FA2006-A1 (26 Ah)

Expansion

FCM7213-Y3 Operating add-on (2x LED-ind.), FCM7214-Y3 Operating add-on (4x LED-ind.), FP2015-A1 Power supply kit (70 W), FP2004-A1 Power supply kit (150 W, A), FP2005-A1 Power supply kit (150 W, B), FTO2001-A1 Event printer