Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FH7202-Z3

Housing (Standard)

Stock no. S54400-B70-A1

Stock no. S54400-B70-A1

Empty housing for open use, e.g. power supply kit with batteries, operating add-on or for the event printer.

Attribute

Value

Protection category

IP30

Color housing/cover

~RAL 7035, Light gray / ~RAL 050 00 00, Gray

Cabinet dimensions (W x H x D)

430 x 398 x 160 mm

Integral battery space

2x FA2003-A1 (7 Ah) or
2x FA2004-A1 (12 Ah) or
2x FA2006-A1 (26 Ah)

Expansion

FCM7213-Y3 Operating add-on (2xLED-ind.), FCM7214-Y3 Operating add-on (4xLED-ind.), FP2015-A1 Power supply kit (70 W), FP2004-A1 Power supply kit (150 W, A), FP2005-A1 Power supply kit (150 W, B), FTO2001-A1 Event printer