Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FH7201-Z3

Housing (Eco)

Stock no. S54400-B72-A1

Stock no. S54400-B72-A1

Empty housing for open use, e.g. power supply kit with batteries, operating add-on, event printer or mimic display.

Attribute

Value

Protection category

IP30

Color housing/cover

~RAL 7035, Light gray / ~RAL 050 00 00, Gray

Cabinet dimensions (W x H x D)

430 x 398 x 80 mm

Integral battery space

2x FA2003-A1 (7 Ah)

Expansion

FTO2001-A1 Event printer, FCM7213-Y3 Operating add-on (2xLED-ind.), FCM7214-Y3 Operating add-on (4xLED-ind.), FP2015-A1 Power supply kit (70 W)