Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDME231

Electronic switching unit incl. key FDMK231

Stock no. S54311-B14-A1

Stock no. S54311-B14-A1

See FDM231-RP for technical overview.

Attribute

Value

Operating voltage

DC 12…33 V

Operating temperature

25…+65 °C

Relative humidity

≤95 % rel.

Dimensions (W x H x D)

87 x 87 x 58 mm

Quiescent current

180 μA

Storage temperature

-30…+65 °C

Terminal block

0.28…1.5 mm²

System compatibility

FDnet -> FS20
C-NET -> FS720

Accessories

A5Q00004478 Metal cable gland M20 x 1.5, A5Q00004479 Counter nut M20 x 1.5