Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM243H

'Heavy Duty' manual call point

Stock no. S54311-F8-A1

Stock no. S54311-F8-A1

'Heavy Duty' manual call point addressed (FDnet/C-NET).

  • Manual call point for addressed Sinteso FS20 and Cerberus PRO FS720 fire detection systems

  • Very hard-wearing housing design

  • For surface mounting outdoors and in humid environments

  • Manual call point FDM243H with indirect activation

  • Communication via FDnet/C-NET (addressed individually)


Attribute

Value

Operating voltage

DC 12…33 V

Operating temperature

-35…+70 °C

Protection category

IP66

Standard

EN 54-11, EN 54-17

Relative humidity

≤95 % rel.

Dimensions (W x H x D)

135 x 135 x 61 mm

Quiescent current

200 μA

Storage temperature

-40…+70 °C

Communication protocol

FDnet/C-NET

Color

~RAL 3000, Flame red

Ext. alarm indicator

2

System compatibility

FDnet -> FS20,
C-Net--> FS720

Accessories

FDMK294 Key, A5Q00004478 Screwed cable gland M20 x 1.5, FDMG298 Glass plate