Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM231__

Manual call point FDM231

Stock no. FDM231__

Stock no. FDM231__

Manual call point addressable (FDnet/C-NET).

  • Manual call point for the addressable Sinteso FS20 and Cerberus PRO FS720 fire detection system

  • Manual call point with direct operation

  • Two-wire installation for all types of cable

  • Communication via FDnet/C-NET (individual addressing)

  • Resettable plastic element


Attribute

Value

Operating voltage

DC 12...33 V

Operating temperature

25…+65 °C

Protection category

IP44

Standard

EN 54-11, EN 54-17

Relative humidity

≤95 % rel.

Dimensions (W x H x D)

87 x 87 x 58 mm

Quiescent current

180 μA

Storage temperature

-30…+65 °C

Terminal block

0.28…1.5 mm2

Communication protocol

FDnet / C-NET

Color

Red, ~RAL 3000

System compatibility

FDnet -> FS20
C-NET -> FS720

Accessories

A5Q00004478 Metal cable gland M20 x 1.5, A5Q00004479 Counter nut M20 x 1.5