Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM231-RP

Manual call point

Stock no. S54311-F11-A1

Stock no. S54311-F11-A1

Complete manual call point with plastic insert incl. back box, electronic and key FDMK231.

  • Manual call point for the addressable Sinteso FS20 and Cerberus PRO FS720 fire detection system

  • Manual call point with direct operation

  • Communication via FDnet/C-NET (individual addressing)

  • Resettable plastic element


Attribute

Value

Operating voltage

DC 12…33 V

Operating temperature

25…+65 °C

Protection category

IP44

Standard

EN 54-11, EN 54-17

Relative humidity

≤95 % rel.

Dimensions (W x H x D)

87 x 87 x 58 mm

Quiescent current

180 μA

Storage temperature

-30…+65 °C

Terminal block

0.28…1.5 mm²

Communication protocol

FDnet/C-NET

Color

~RAL 3000, Flame red

System compatibility

FDnet -> FS20
C-NET -> FS720

Accessories

A5Q00004478, Screwed cable gland M20 x 1.5, A5Q00004479, Counter nut M20 x 1.5