Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM223-Ex

Manual call point

Stock no. S54329-F5-A1

Stock no. S54329-F5-A1

Manual call point addressed (FDnet-Ex / C-NET-Ex) for potentially explosive areas.

  • For addressed Sinteso FS20 and Cerberus PRO FS720 fire detection systems

  • With indirect activation

  • Two-wire installation


Attribute

Value

Standard

EN 54-11

Operating voltage

DC 13…28 V

Protection category

IP44
IP66 with seal DMZ1197-AD

Operating current (quiescent)

200 µ A

Relative humidity

≤95 % rel.

Storage temperature

-35…+75 °C

Operating temperature

-25...+70 °C

Ex-classification

IECEx scheme:
Ex ia IIC T4 Ga
Ta = -35 °C...+70 °C
Ex ia IIIB T135 °C Da
Ta = -35 °C...+70 °C
94/9/EC
(ATEX Directive):
II 1 G Ex ia IIC T4 Ga
Ta = -35 °C...+70 °C
II 1 D Ex ia IIIB T135 °C Da
Ta = -35 °C...+70 °C

Communication protocol

FDnet-Ex/C-NET-Ex

System compatibility

FDnet > FS20, AlgoRex, SIGMASYS
C-NET > FS720

Dimensions (W x H x D)

134 x 134 x 43 mm

Ext. alarm indicator

Max. 1

Color

~RAL 3000, Flame red

Accessories

DMZ1197-AC Protective cover, A5Q00004478 Screwed cable gland M20 x 1.5