Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDM1101-RP

Manual call point with resettable plastic element

Stock no. S54371-F6-A2

Stock no. S54371-F6-A2

For immediate manual actuation of a fire alarm. For indoor and outdoor applications. Direct alarm actuation by pushing on the plastic element. The switch is reset with the key and the device is ready for operation again. For surface- and recess-mounted feed lines in easily accessible places.

For surface mounting the back box FDMH295-x must be ordered separately.

Attribute

Value

Operating voltage

DC 16…28 V

Operating temperature

-25...+70 °C

Protection category

IP44

Standard

EN 54-11

Relative humidity

≤95 % rel. (no condensation)

Dimensions (W x H x D)

87 x 87 x 20 mm

Operating current

60…100 mA

Storage temperature

-30...+75 °C

Terminal block

0.28…1.5 mm2

Communication protocol

Collective / SynoLINE600

Color

~RAL 3000, Flame red

Accessories

FDMH295-R Back box, FDMH295-S Back box with 2 entries, FDMC295 Protective cover