Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FDCL221-Ex

Line adapter (Ex) for peripheral devices in potentially explosive areas

Stock no. S54329-F4-A1

Stock no. S54329-F4-A1

Line adapter (Ex) for operating FDnet-Ex/C-NET-Ex-peripheral devices in potentially explosive areas.

  • Electrical isolation of Ex and non-Ex-lines in FDnet/C-NET

  • Operation on stub or loop

  • Status indicator/operating indicator with two LEDs

  • MC link connection

  • Installation in fire control panels or in an installation housing FDCH222


Attribute

Value

Standard

EN 60079-0:2012
EN 60079-11:2012
EN 60079-26:2007
EN 54-18

Operating voltage

DC 12…33, AC 253 V

Protection category

IP20

Relative humidity

≤95 % rel.

Storage temperature

-30…+75 °C

Operating temperature

-25…+60 °C

Quiescent current

1.5 µA

Ex-classification

IECEx:
[Ex ia Da] IIC, Ta = -25…+60 °C
[Ex ia Ga] IIIC, Ta = -25…+60 °C
Directive 94/9/EC (ATEX):
II (1) G [Ex ia Ga] IIC, Ta = -25...+60 °C
II (1) D [Ex ia Da] IIIC, Ta = -25...+60 °C

Communication protocol

FDnet/C-NET
FDnet-Ex/C-NET-Ex

System compatibility

FDnet > FS20, AlgoRex, SIGMASYS
C-NET > FS720

Dimensions (W x H x D)

22.5 x 117.6 x 113.8 mm

Color

Black/blue

Accessories

FDCH222 Installation housing, TS35_122 U-rail TS35/7.5/122, TS35_288 U-rail TS35/7.5/288