Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FCI2005-N1

RT Interface set

Stock no. A5Q00026302

Stock no. A5Q00026302

For fire department periphery devices (for Netherlands).

Mounted in the housing on the mounting plate FHA2007-A1.

Attribute

Value

Operating voltage

DC 20…30 V

Operating current

Max. 20 mA

Cable capacity

0.4...1.5 mm2 / 0.2...2.5 mm2

Dimensions (W x H x D)

190 x 150 x 36 mm