Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FCA1209-Z1

Output module (230 V)

Stock no. S54400-B124-A1

Stock no. S54400-B124-A1

The FCA1209-Z1 module is directly connected with the monitored output line and provides one potential-free contact. It is an output module for the control of ventilation, air conditioning, elevators, etc.

Attribute

Value

Operating voltage

DC 14.5...30 V

Operating current

Max. 0.1 mA

Communication protocol

Monitored output line

Protection category

IP30

Operating temperature

-25...+65 ºC

Storage temperature

-25…+65 °C

Relay output (NO)

AC 230 V, max. 5 A /
DC 30 V, max. 5 A

Relative humidity

≤95 % rel.

Color

Housing -> ~RAL 9010, Pure white

Color housing/cover

~RAL 9010, Pure white / transparent matt

Dimensions (W x H x D)

95 x 23 x 71 mm

Accessories

FDCH221 Housing for input/output modules , A5Q00004478 Screwed cable gland M20, A5Q00004479 Back nut M20

Standard

EN 54-18