Tools

Building TechnologiesBuilding Technologies

Site ExplorerSite Explorer
Close site explorer

FC726..

Fire control panel (modular)

Stock no. FC726..

The FC726.. (4-loop, expandable to 28 loops) is a modular fire control panel with an integrated operating unit that can process signals from Cerberus™ PRO devices of up to 1512 addresses. A card cage in the basic fire control panel equipment is used for installation of additional line cards or I/O cards. A mix of up to 5 cards max. is possible. Line and I/O cards can be exchanged without removing power from control panel.

The fire control panel can be used as a standalone version or networked. The control panel can be programmed with a user-friendly Cerberus-Engineering-Tool to create a system with great versatility.

Up to 32 fire control panels and fire terminals can be connected in a single cluster (C-WEB/SAFEDLINK network), or up to 16 panels when the cluster is connected to a danger management system. Using a fiber-optic backbone (C-WEB/LAN) up to 14 of these clusters with up to 16 panels each can be networked. This topology enables the construction of an EN 54-conform network with up to 64 fire control panels and fire terminals. All detector lines are monitored for ground faults.

Adaptation of the user text directly on the terminal or with the Cerberus-Engineering-Tool. Up to 2000 events can be stored according to various criteria. Automatic summer/winter time change. Detection and automatic read-in (auto-configuration) of all C-NET devices‚ providing immediate simple operation. Stored data can be uploaded via Cerberus-Remote access.

The FC726.. is ideally suited for very large and complex buildings, e.g. office buildings, university campuses, etc. The FC726.. with flexible cross-linking possibilities can also be used for extensive systems. The expansion and accessories must be ordered separately.

Attribute

Value

Standard

EN 54-2, EN 54-4

Detector compatibility

Cerberus PRO FD720

Number of addresses

Max. 1512

Number of detector lines

Loop with loop extension -> 8 loops or 8 stub lines
C-NET -> max. 20 (4 per line card)
SynoLOOP -> max. 8 (4 per line card)

Programmable input/output

Max. 60 (12 per card)

Relay outputs

1 x RT alarm; 1 x RT fault

Supervised output

1x RT alarm, 1x RT fault, 2x horn

Mains voltage

AC 98…127 V / AC 196…253 V

Operating voltage

DC 21...28.4 V

Operating current

Max. 5 A

Power supply

150 W

Emergency power supply

Up to 72 h (optional)

Battery capacity

2 x 12, 45 Ah

Plug-in position

2 -> for serial interfaces RS232, RS4852, 2 -> for network modules, 1 -> for loop extension (C-NET), 5 -> for line or I/O cards (card cage)

Operating temperature

-8…+42 °C

Storage temperature

-20…+60 °C

Relative humidity

≤95 % rel. (no condensation)

Protection category

IP30

Color housing/cover

~RAL 7035, Light gray / ~RAL 050 00 00, Gray

Cabinet dimensions (W x H x D)

430 x 796 x 260 mm (without cover cap)
430 x 796 x 288 mm (with cover cap)

Product Variants